JO65800Y

Non-Shuttered Kit

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® Modules. Supplied with CJ588IWY and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Non-Shuttered Kit

Note

Discontinued replaced by JOQ6H500

Number of Ports

6

Performance Level

Category 5e

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

BMEcat - Type of fastening

Mounting with screw

Length (In.)

3.79

Length (mm)

96.2

Surface Treatment

Untreated

RoHS Compliancy Status

Compliant

Min. Order Qty.

0

Packaging Details

UPC

07498305410

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Mini-Com 6 Position Surface Mount Box Kit COJO65800Y--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

JO65800Y.dwg

US English

Part Drawings

JO65800Y.dxf

US English

Related Products