JOQ10000BL

Quick Release

Mini-Com® surface mount box accepts one Mini-Com® module. Includes quick release cover. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Quick Release

Number of Ports

1

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Black

Standards Met

RoHS Compliant

BMEcat - Material only

Plastic

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0061

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0613

Resources

Part Drawings

Mini-Com One Position Box Kit

US English

Part Drawings

Mini-Com One Position Box Kit

US English

Part Drawings

Mini-Com One Position Box Kit

US English

Specification Sheets

Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products