JOQ1B0000BL

Quick Release

Mini Com 1 port Surf Mt Box w/quick release cover, magnet and blank black

Specifications

Product Type

Quick Release

Number of Ports

1

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Black

Standards Met

RoHS Compliant

Length (In.)

2.60

Length (mm)

66.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626160

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0061

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0613

Resources

Specification Sheets

Mini-Com™ Surface Mount Boxes With Quick Release Cover – Japan

US English

Related Products