Mini-Com® surface mount box accepts one Mini-Com® module. Includes quick release cover. Supplied with CJH688TGBL, cable ties and magnet. Black. FOR JAPAN ONLY.
Performance Level | Category 6 |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 1 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Adhesive Label |
Includes | (1) Box Cover, (2) Box Base, (3) PLT1M PAN-TY, (4) Magnet (Attached), (5) Cjh5e88tg Shuttered Jack |
Overall Length (In.) | 2.6 |
Overall Length (mm) | 66.04 |
Overall Width (In.) | 1.48 |
Overall Width (mm) | 37.59 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.89 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 61305616903 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0061 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0613 |
Specification Sheets | Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan | English | |
Part Drawings | MINI-COM 1 POSITION BOX KIT W/CAT 6 SHUTTERED JACK | English | |
Part Drawings | MINI-COM 1 POSITION BOX KIT W/CAT 6 SHUTTERED JACK | English | |
Part Drawings | MINI-COM 1 POSITION BOX KIT W/CAT 6 SHUTTERED JACK | English | |
Installation Documents | Mini-Com カテゴリ5e&カテゴリ6 スプリングシャッター付き ローゼットキット | Japanese (日本人) |