globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Mini-Com® surface mount box accepts two Mini-Com® modules. Includes quick release cover. Supplied with CJH688TGBL, cable ties and magnet. Black. FOR JAPAN ONLY.

c warning e
Discontinued
Suggested Replacement Parts:
JOQ20000BL
Discontinued

Specifications

Performance Level Category 6
Product Type Shuttered Surface Mount Box Kit
Number of Ports 2
Module Type Mini-Com®
Color Black
Identification Type Label Pocket
Includes (1) Box Cover, (2) Box Base, (3) PLT1M PAN-TY, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) Magnet (Attached), (7) Cjh688tg Shuttered Jack
Overall Length (In.) 2.6
Overall Length (mm) 66.04
Overall Width (In.) 2.1
Overall Width (mm) 53.46
Overall Height (In.) 0.98
Overall Height (mm) 24.89
Sub Brand Pan-Net®
Raceway Opening LD3/LDPH3, LD5/LDPH5
Material Plastic
Standards Met RoHS Compliant

Packaging Detail

UPC 61305616904
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0106
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1058

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}