JOQ3B0000BL

Quick Release

Mini-Com® surface mount box accepts three Mini-Com® modules. Includes quick release cover. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

BMEcat - Material only

Plastic

Color

Black

Label Type

Label Pocket

Module Type

Mini-Com

No. of Ports

3

Product Type

Quick Release

Standards

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

61305617005

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2075

Resources

Specification Sheets

Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan

US English

Part Drawings

MINI-COM 3 PORT BOX W/ QUICK RELEASE COVER

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products