Mini-Com® surface mount box accepts three Mini-Com® modules. Includes quick release cover. Supplied with CJH5E88TGBL, cable ties and magnet. Black. FOR JAPAN ONLY.
Performance Level | Category 5e |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 3 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Label Pocket |
Includes | (1) Box Cover, (2) Box Base, (3) 2-PLT1M PAN-TY, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) 2-Magnet (Attached), (7) 3-CJH5E88TG Shuttered Jack, (8) CMB Blank Module |
Overall Length (In.) | 3.7 |
Overall Length (mm) | 93.98 |
Overall Width (In.) | 3.754 |
Overall Width (mm) | 95.35 |
Overall Height (In.) | 1.181 |
Overall Height (mm) | 30 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5, LD10/LDPH10 |
Material | Plastic |
Standards Met | RoHS Compliant |
UPC | 61305617001 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0208 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2075 |
Specification Sheets | Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan | English | |
Part Drawings | MINI-COM 3 PORT SHUTTERED CAT 5e SURFACE MOUNT BOX KIT | English | |
Installation Documents | Mini-Com カテゴリ5e&カテゴリ6 スプリングシャッター付き ローゼットキット | Japanese (日本人) |