BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-Com® surface mount box accepts four Mini-Com® modules. Includes quick release cover. Supplied with CJH5E88TGIW, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Performance Level Category 5e
Sub Brand PanNet
Product Type Shuttered Kit
Number of Ports 4
Module Type Mini-Com
Color Off-White
Identification Type Label Pocket
Includes (1) Box Cover, (2) Box Base, (3) 2-PLT1M PAN-TY, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) 2-Magnet (Attached), (7) 4-CJH688TG Shuttered Jack
Overall Length (mm) 93.98
Overall Length (In.) 3.7
Overall Width (In.) 3.754
Overall Width (mm) 95.35
Overall Height (In.) 1.181
Overall Height (mm) 30
Raceway Opening LD5/LDPH5 and LD10/LDPH10
Material Plastic
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU5

Packaging Detail

UPC 61305616873
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0208
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2075

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings MINI-COM 4 PORT SHUTTERED CAT 5e SURFACE MOUNT BOX KIT English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Installation Documents Mini-Com カテゴリ5e&カテゴリ6 スプリングシャッター付き ローゼットキット Japanese (日本人)
Specification Sheets Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan English