JOQ60000BL

Quick Release

Mini-Com® surface mount box accepts six Mini-Com® modules. Includes quick release cover. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Quick Release

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

RoHS Compliant

BMEcat - Material only

Plastic

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616869

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2075

Resources

Part Drawings

MINI-COM 6 PORT BOX w/ QUICK RELEASE COVER

US English

Specification Sheets

Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products