obsolete

JOS10000-L

Shuttered

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes spring shuttered doors. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered

Number of Ports

1

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ10000

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498366339

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.2728

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS10000.dxf

US English

Part Drawings

JOS10000.pdf

US English

Part Drawings

JOS10000.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products