discontinued

JOS1TP00

Shuttered Kit

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes spring shuttered doors. Supplied with CJ688TPIW, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

1

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Off-White

Standards Met

RoHS Compliant

Note

Discontinued replaced by JOQ1H600

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339564

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0061

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0607

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

JOS1TP00.dwg

US English

Part Drawings

JOS1TP00.dxf

US English

Part Drawings

JOS1TP00.pdf

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Related Products