JOS25800BL

Shuttered - Kit

Mini-Com® surface mount box accepts two Mini-Com® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Performance Level

Category 5e

Module Type

Mini-Com

No. of Ports

2

Label Type

Adhesive Label

Color

Black

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

07498312627

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0116

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1155

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position Shuttered Surface Mount Box Kit OTJOS25800Y--ENG

US English

Part Drawings

JOS25800Y.dxf

US English

Part Drawings

JOS25800Y.dwg

US English

Related Products