Mini-Com® surface mount box accepts two Mini-Com® modules. Includes spring shuttered doors. Supplied with CJ688TPIW, cable ties and magnet. Black. FOR JAPAN ONLY.
Performance Level | Category 6 |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Adhesive Label |
Includes | (1) Box Cover, (2) Box Base, (3) 2-PLT1M-M PAN-TY, (4) Magnet (Attached)(CSBM-X), (5) 2-Mini-Com Tx6 Plus Jack Module |
Overall Length (In.) | 2.4 |
Overall Length (mm) | 61 |
Overall Width (In.) | 2.5 |
Overall Width (mm) | 63.4 |
Overall Height (In.) | 0.32 |
Overall Height (mm) | 8.3 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498312632 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | JOS2TP00.dwg | English | |
Part Drawings | JOS2TP00.dxf | English | |
Part Drawings | Mini-Com 2 Position Shuttered Surface Mount Box Kit OTJOS2TP00--ENG | English | |
Installation Documents | Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP | Japanese (日本人) |