JOS30000BL

Shuttered - Empty

Mini-ComĀ® surface mount box accepts three Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Module Type

Mini-Com

No. of Ports

3

Label Type

Label Pocket

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

07498312476

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS30000Y.dxf

US English

Part Drawings

JOS30000Y.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 3 Position Shuttered Surface Mount Box OTJOS30000Y--ENG

US English

Related Products