obsolete

JOS45800-L

Shuttered Kit

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

4

Performance Level

Category 5e

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ4H500

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498366194

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.3177

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS45800Y.dxf

US English

Part Drawings

JOS45800Y.pdf

US English

Part Drawings

JOS45800Y.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products