JOS4TP00BL

Shuttered - Kit

Mini-Com® surface mount box accepts four Mini-Com® modules. Includes spring shuttered doors. Supplied with CJ688TPIW, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Performance Level

Category 6

Module Type

Mini-Com

No. of Ports

4

Label Type

Label Pocket

Color

Black

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

07498312634

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

JOS4TP00Y.dwg

US English

Part Drawings

JOS4TP00Y.dxf

US English

Part Drawings

Mini-Com 4 Position Shuttered Surface Mount Box Kit OTJOS4TP00Y--ENG

US English

Related Products