obsolete

JOS60000-L

Shuttered

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ60000 plus shuttered jack

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498366350

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

JOS60000Y.pdf

US English

Part Drawings

JOS60000Y.dwg

US English

Part Drawings

JOS60000Y.dxf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Related Products