obsolete

JOS65800-L

Shuttered Kit

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

6

Performance Level

Category 5E

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ6H500

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498366197

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS65800Y.dwg

US English

Part Drawings

JOS65800Y.dxf

US English

Part Drawings

JOS65800Y.pdf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products