obsolete

JOSD6TP00BL

Shuttered Kit

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors, deep cover and routing bridge. Supplied with CJ688TPBL, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

6

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ6H600BL

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312636

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

JOSD6TP00Y.dwg

US English

Part Drawings

Mini-Com 6 Position Shuttered Deep Surface Mount Box Kit OTJOSD6TP00Y--ENG

US English

Part Drawings

JOSD6TP00Y.dxf

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products