obsolete

JOSD6TP00-L

Shuttered Kit

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors, deep cover and routing bridge. Supplied with CJ688TPIW, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

6

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

CE Compliant

No

Note

Discontinued replaced by JOQ6H600

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498389453

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOSD6TP00Y.dxf

US English

Part Drawings

JOSD6TP00Y.pdf

US English

Part Drawings

JOSD6TP00Y.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products