Mini-Com® surface mount box accepts six Mini-Com® modules. Includes spring shuttered doors, deep cover and routing bridge. Supplied with CJ688TPIW, cable ties and magnet. International White. FOR JAPAN ONLY.
Performance Level | Category 6 |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 6 |
Module Type | Mini-Com® |
Color | Off White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-M PAN-TY, (4) Label/ Label Cover, (5) Cover Screw (Used to Secure Cover to Base), (6) 2- Magnet (Attached)(CSBM-X), (7) 6- Mini-Com Tx6 Plus Jack Module, (8) 2- Bend Radius Control Bridge |
Overall Length (In.) | 3.86 |
Overall Length (mm) | 98 |
Overall Width (In.) | 7.58 |
Overall Width (mm) | 192.5 |
Overall Height (In.) | 1.16 |
Overall Height (mm) | 29.6 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDP3, LD5/LDP5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498305419 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | JOSD6TP00Y.dwg | English | |
Part Drawings | JOSD6TP00Y.dxf | English | |
Part Drawings | Mini-Com 6 Position Shuttered Deep Surface Mount Box Kit OTJOSD6TP00Y--ENG | English | |
Installation Documents | Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP | Japanese (日本人) |