BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

NetKey® surface mount box accepts four keystone Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. International Gray.

Specifications

Sub Brand NetKey
Product Type Elongated
Number of Ports 4
Module Type Mini-Com
Color International Gray
Identification Type Label Pocket
Includes (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) 2- Mounting Screw, (5) Mounting Screw (Used to Secure Cover to Base), (6) Label/Label Cover, (7) 2- Strip of 1.25" X .75" Foam Tape for Mounting
Overall Width (In.) 3.26
Overall Width (mm) 82.8
Overall Height (In.) 1.23
Overall Height (mm) 31.2
Raceway Opening LD3/LDP3 or LD5/LDP5
Material ABS
Standards Met RoHS Compliant
Pricing Category 1 NK
Pricing Category 2 NK12

Packaging Detail

UPC 07498317613
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0253
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2529

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Line Cards NetKey Cabling System: NKLC16--SA-POR Portuguese (Português)
Line Cards NetKey Cabling System English
Line Cards NetKey Cabling System (Middle East): NKLC35--SA-UKE UK English
Part Drawings Netkey 4 Position Surface Mount Box NKNK4BXXX-AY--ENG English
Part Drawings Part Drawing - DWG - NK4BX_-AY English
Installation Documents NetKey Surface Mount Boxes: NK311D English
Line Cards NetKey™ Cabling System UK English
Line Cards NetKey Cabling System (Spanish): NKLC37--SA-UKE Spanish (Español)
Data Sheets NetKey Surface Mount Boxes: NKDS45--WW-ENG English
Part Drawings Part Drawing - DXF - NK4BX_-AY English