NK4BXWH-AY

Elongated

NetKey® surface mount box accepts four keystone Modules. Includes built-in removable blank.Supplied with mounting screws, adhesive backing and cable tie. White.

Specifications

Product Type

Elongated

Number of Ports

4

Module Type

Keystone

Sub Brand

NetKey

Identification Type

Label Pocket

Color

White

Standards Met

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498317615

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2836

Resources

Data Sheets

NetKey Surface Mount Boxes: NKDS45--WW-ENG

US English

Part Drawings

Netkey 4 Position Surface Mount Box NKNK4BXXX-AY--ENG

US English

Line Cards

NetKey Cabling System

UK English

Installation Documents

NetKey Surface Mount Boxes: NK311D

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

US English

Part Drawings

US English

Part Drawings

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Related Products