PSJBXIG

Power Rated

Single gang two-piece snap together power source box. For use with Pan-Way® LDPH3, 5, 10, or LDS3, or 5 profile raceway. 5.02L x 3.32W x 1.31H (127.6mm x 83.0mm x 33.3mm). Breakouts for 1/2, 3/4, or 1 diameter conduit.

Specifications

Material

PVC

Color

International Gray

CE Compliant

No

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364609

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0272

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2716

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Single Gang Two-piece Snap Together Power Source Box

US English

Installation-Instructions

Power-Source-Junction-Box

US English

Part Drawings

Single-Gang-Two-piece-Snap-Together-Power-Source-Box

US English

Related Products