Mini-Com® Ultimate ID surface mount box accepts two Mini-Com® Modules. Supplied with mounting screws, adhesive backing, cable tie and label covers. Electric Ivory. LABEL NOT INCLUDED
Product Type | Surface Mount Box |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | Electric Ivory |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- Mounting Screw, (4) 2- Strip of 1.25" X .75" Foam Tape for Mounting, (5) Color Coordinated Label/Screw Cover, (6) Clear Label/Screw Cover (7) Color Coordinated Label Cover, (8) Clear Label Cover, (9) Cable Tie (PLT1.5I-C) |
Overall Length (In.) | 3.65 |
Overall Length (mm) | 92.7 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
Overall Height (In.) | 1.06 |
Overall Height (mm) | 26.9 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3 or LD5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498334319 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0163 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1630 |
Part Drawings | Mini-Com Ultimate ID 2 Position Surface Mount Box UICBX2XX-A_1.dwg - Customer Drawing | English | |
Part Drawings | Mini-Com Ultimate ID 2 Position Surface Mount Box UICBX2XX-A_2.dxf - Customer Drawing | English | |
Part Drawings | Mini-Com 2 Position Ultimate ID Surface Mount Box OTUICBX2XX-A--ENG | English | |
Installation Documents | Surface Mount Box, 2 Port: COPN-418--RevA | English |