obsolete

UICBX4IG-A

Ultimate ID

Mini-ComĀ® Ultimate ID surface mount box accepts four Mini-ComĀ® Modules. Supplied with mounting screws, adhesive backing, cable tie and label covers. International Gray. LABEL NOT INCLUDED

Specifications

Product Type

Ultimate ID

Number of Ports

4

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

International Gray

Standards Met

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Part Drawings

Mini-Com Ultimate ID 4 Position Surface Mount Box UICBX4XX-A.dwg - Customer Drawing

US English

Part Drawings

Mini-Com 4 Position Ultimate ID Surface Mount Box OTUICBX4XX-A--ENG

US English

Installation Documents

Mini-Com Ultimate ID 4 Position Surface Mount Box PN398A

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Ultimate ID 4 Port Surface Mount Box

US English

Part Drawings

Mini-Com Ultimate ID 4 Port Surface Mount Box

US English

Part Drawings

Mini-Com Ultimate ID 4 Position Surface Mount Box UICBX4XX-A.dxf - Customer Drawing

US English

Related Products