Mini-Com® Ultimate ID surface mount box accepts four Mini-Com® Modules. Supplied with mounting screws, adhesive backing, cable tie and label covers. International White. LABEL NOT INCLUDED
Product Type | Surface Mount Box |
Number of Ports | 4 |
Module Type | Mini-Com® |
Color | Off White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- Mounting Screw, (4) Cover Screw (Used to Secure Cover to Base), (5) 2- Strip of 1.25" X .75" Foam Tape for Mounting, (6) Color Coordinated Screw Cover, (7) Clear Label Cover, (8) Clear Screw Cover, (9) Cable Tie (PLT1.5I-C), (10) Color Coordinated Label Cover, (11) 4- Furniture Tab for Attaching Box to Furniture Openings |
Overall Length (In.) | 4.594 |
Overall Length (mm) | 116.69 |
Overall Width (In.) | 3.68 |
Overall Width (mm) | 83.3 |
Overall Height (In.) | 1.06 |
Overall Height (mm) | 26.9 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5 or LD10 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498334315 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0274 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2736 |
Part Drawings | Part Drawing - DWG - UICBX4XX-A_2 | English | |
Part Drawings | Part Drawing - DXF - UICBX4XX-A_2 | English | |
Part Drawings | Mini-Com 4 Position Ultimate ID Surface Mount Box OTUICBX4XX-A--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN398A | English |