UICBXA12IW-A

Surface Mount Box

Mini-ComĀ® Ultimate ID surface mount box accepts twelve Mini-ComĀ® Modules. Supplied with mounting screws, adhesive backing, cable tie and label covers. International White. LABEL NOT INCLUDED

Specifications

No. of Ports

12

Module Type

Mini-Com

Color

Off White

Label Type

Label Pocket

Material

ABS

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397890

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0735

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7347

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Manuals

UICBXA12IW-A Product Page

US English

Part Drawings

Mini Com Ultimate ID 12 Port Angled Multi-Media Surface Mount Box-01263-06

US English

Part Drawings

Mini Com Ultimate ID 12 Port Angled Multi-Media Surface Mount Box-01263-06

US English

Installation Documents

Mini-Com Ultimate ID 12 port Angled Multi-Media Surface Mount Box: PN294D

US English

Part Drawings

Mini-Com Ultimate ID 12 Position Angled Multi-Media Surface Mount Box OTUICBXA12XX-A--ENG

US English

Related Products