UICBXH6WH-A

Hybrid Box

Mini-ComĀ® Ultimate ID Hybrid surface mount box accepts six Mini-ComĀ® Modules. Includes fiber spool, cover accepts single gang faceplate. Supplied with mounting screws, adhesive backing, cable tie and label covers. White. LABEL NOT INCLUDED

Specifications

Color

White

No. of Ports

6

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334305

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Installation Documents

Mini-Com Ultimate ID Hybrid Box: PN373B

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box UICBXH6.dwg - Customer Drawing

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Specification Sheets

Mini-Com Ultimate ID Hybrid Box: OTSP35--WW-ENG

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box UICBXH6.dxf - Customer Drawing

US English

Press Releases

MINI-COM ULTIMATE ID Hybrid Box Merges Fiber and Copper - Press Releases

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box OTUICBXH6XX-A--ENG

US English

Related Products