UICBXHC6IW-A

Hybrid Box

Mini-Com® Ultimate ID Hybrid surface mount box accepts six Mini-Com® Modules. Includes cover extension, fiber spool, cover accepts single gang faceplate. Supplied with mounting screws, adhesive backing, cable tie and label covers. International White. LABEL NOT INCLUDED

Specifications

Color

Off White

No. of Ports

6

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334306

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0713

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7130

Resources

Press Releases

MINI-COM ULTIMATE ID Hybrid Box Merges Fiber and Copper - Press Releases

US English

Part Drawings

US English

Part Drawings

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Ultimate ID Hybrid Box: PN373B

US English

Specification Sheets

Mini-Com Ultimate ID Hybrid Box: OTSP35--WW-ENG

US English

Manuals

Mini-Com® Ultimate ID® Hybrid Box

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box with Extension Cover OTUICBXHC6XX-A--ENG

US English

Related Products