ICD22T1NTL0.5M

IndustrialNet Cordset - M12 Male to Male D-code, Angled Connector, STP, TPE Jacket, Teal, .5M

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5E

Conductor Type

Stranded

Cable Construction

S/FTP

Patch Cord Type

Shielded

Jacket Material

Thermoplastic Elastomer

Connector 2 Type

M12 D-code

Connector 1 Type

M12 D-code

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

32

Sub Brand

IndustrialNet™

Flammability Rating

CM

NEMA Rating

1,3,4,6,6P

IEC Variant

67/68

PoE Compatibility

PoE+

ETIM Number

EC002599

Keywords

Cordset, Copper Cordset, Connecting cord, Connection cable, Patch cord copper

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636427

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0139

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1389

Resources

Specification Sheets

IndustrialNet™ M12 D-Code Category 5e Overmolded Cordsets

US English

Part Drawings

Industrialnet Patch Cord, M12 D-Code Male - 90 , Category 5E

US English

Related Products