Industrial Variant 5 Category 6A, 8-position, 8-wire STP bulkhead connector
Product Type | RJ45 Bulkhead Mounted Jack |
Color | Gray |
Connector 1 Type | Jack |
Overall Width (In.) | 1.41 |
Overall Width (mm) | 36 |
Overall Depth (In.) | 1.36 |
Overall Depth (mm) | 34.6 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 42 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Powder Coated Die Cast Aluminum |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards at swept frequencies 1 to 500 MHz, Jack meets IEC 60603-7, housing meets IEC 61076-3-16 Variant 5, Compliant to UL 1863, Meets ANSI/TIA-1096-A, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant |
Conductor Gauge (AWG) | 22 |
UPC | 61305617282 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0118 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1176 |
Specification Sheets | Industrialnet™ Category 6A RJ45 Bulkhead Mounted Jack With Variant 5 Housing | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Assembly - RJ45 Cat6A Jack | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Assembly - RJ45 Cat6A Jack DWG | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Assembly - RJ45 Cat6A Jack DXF | English | |
Part Drawings | Variant 5 Bulkhead Free Connector Assembly Cap | English | |
Installation Documents | Variant 5 Bulkhead Fixed Connector Assembly | English |