Industrial Variant 5 Bulkhead Connector protection cap - for use with IAEBHV56XS
Product Type | Protective Cap |
Color | Gray |
Connector 1 Type | Jack Cap |
Overall Width (In.) | 1.41 |
Overall Width (mm) | 36 |
Overall Depth (In.) | 0.67 |
Overall Depth (mm) | 17 |
Overall Height (In.) | 1.05 |
Overall Height (mm) | 26.7 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Powder Coated Die Cast Aluminum |
Standards Met | RoHS compliant |
Conductor Gauge (AWG) | 22 |
Performance Level | Category 6A |
UPC | 61305617283 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0770 |
Specification Sheets | Industrialnet™ Category 6A RJ45 Bulkhead Mounted Jack With Variant 5 Housing | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Cap | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Cap: 00122LAC-02 | English | |
Part Drawings | Variant 5 Bulkhead Fixed Connector Cap: 00122LAC-02 | English | |
Installation Documents | Variant 5 Bulkhead Fixed Connector Assembly | English |