Industrial Variant 5 Category 6A, RJ45 Modular STP Plug
Product Type | Bulkhead Connector Assembly |
Color | Gray |
Connector 1 Type | Plug |
Overall Width (In.) | 1.42 |
Overall Width (mm) | 36 |
Overall Depth (In.) | 3.66 |
Overall Depth (mm) | 92.8 |
Overall Height (In.) | 1.05 |
Overall Height (mm) | 26.7 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Powder Coated Aluminum Die Cast |
Standards Met | Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards at swept frequencies: 1 to 500 MHz, Meets IEC 60603-7; housing meets IEC 61076-3-106 Variant 5, Meets ANSI/TIA-1096-A, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant |
Environment | Industrial bulkhead |
Conductor Gauge (AWG) | 22 |
Performance Level | Category 6A |
UPC | 61305617284 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0118 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1176 |
Specification Sheets | IndustrialNet™ Category 6A RJ45 Plug with Variant 5 Housing | English | |
Specification Sheets | Industrialnet™ Category 6A RJ45 Bulkhead Mounted Jack With Variant 5 Housing | English | |
Part Drawings | Variant 5 Bulkhead Free Connector Assembly - RJ45 Cat6a Jack | English | |
Part Drawings | Variant 5 Bulkhead Free Connector Assembly - RJ45 CAT6A Jack DXF | English | |
Part Drawings | Variant 5 Bulkhead Free Connector Assembly - RJ45 CAT6A Jack DWG | English | |
Installation Documents | Variant 5 Bulkhead Free Connector Assembly | English |