The break-away adapter is constructed of Cat 6A 26 AWG UTP, twisted pair stranded copper cable, a high performance RJ45 modular plug, and a releasable RJ45 modular jack. The cable is CM rated. The adapter is optimized for use with Panduit® Patch Cords. This break-away adapter is an easy-release jack and plug assembly that allows any standard patch cord to detach upon a sudden pulling force. The adapter cord is 8 inches in length and black.
Product Type | Break-Away Adapter |
Color | Black |
Overall Length (ft.) | 0.66 |
For Use With | Panduit Patch Cords |
Standards Met | Exceeds all ANSI/TIA-568-C.2 and ISO 11801 Class EA Edition 2.1 electrical performance requirements. Suitable for use with Category 5e, 6 and 6A UTP patch cords.cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886), CE and RoHS Compliant |
Accessory Type | Break-Away |
Part Features | Modular Jack with Break-Away Release Feature, Identification Label, Strain Relief Boot, Modular Plug |
UPC | 61305602404 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1550 |
Specification Sheets | Adaptador de Separación Hoja de Especificaciones COSP392--WW-SPA | Spanish (Español) | |
Specification Sheets | Break-Away Adapter Cat 6A 26 AWG for Patch Cords Specification Sheet COSP392 | English | |
Videos | Break-Away Adapter Video: M-COBREAKAWAY | English | |
Part Drawings | BKA6ASD8INBL Break-Away Adapter Part Drawing 14M532AD-02 | English | |
Application Notes | FAQ - Break-Away Adapter | English |