ISTPCH3MBLY

Industrial Copper Patch Cord

Patch cord constructed of industrial grade shielded Category 5e stranded cable with shielded modular plugs. Does not include dust caps.

Specifications

Conductor Gauge (AWG)

26

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

3

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Flammability Rating

CM

Application

Shielded

CE Compliant

Yes

Cable Length (In.)

118.11

Cable Length (ft.)

3

Cable Length (m)

9.84

Cable Length (mm)

2000

Cable Type

F/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (In.)

3.00

Length (ft.)

9.84

Length (m)

3.0

Material

Copper

Note

ISTPCH2MBLY replaces ISTPCH2MBL

Operating Temperature

-4°F to 158°F (-20°C to 70°C)

Part Features

Durability, IP/NEAMA/UL rated, Bayonet-style interface, Robust construction, 100% performance tested.

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305380

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0456

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4563

Resources

Installation Documents

IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E

US English

Installation Documents

IndustrialNET Category 5e Patch Cords: PN350C-ENG

US English

Specification Sheets

IndustrialNET Category 5e Patch Cords: COSP122--WW-ENG

US English

Part Drawings

US English

Related Products