ISTPHCH10MBL

Industrial Copper Patch Cord

Patch cord, IndustrialNET, category 5e, shielded, 600V, RJ45 plug to RJ45 plug, black, 10 meter.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e/600 V

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D, ANSI/TIA-968-A, IEC 60603-7, UL 1863, IEEE 802.3af and IEEE 802.3at for PoE applications, UL AWM Style 2463, UL1685

Application

Shielded

CE Compliant

Yes

Cable Color

Black

Cable Length (ft.)

393.7

Cable Length (m)

32.8

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (In.)

10.00

Length (ft.)

32.81

Length (m)

10.0

Material

Copper

Part Features

Robust 600V-rated construction, 100% performance tested for wire map, NEXT, and return loss, Centered de-embedded plug, Integral pair manager and Flexible stranded cable

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Category

COPPER

Packaging Details

UPC

07498301538

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1018

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.0182

Resources

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Related Products