ISTPHCH1.5MGY

Industrial Copper Patch Cord

Patch Cord, IndustrialNET, Category 5e, Shielded, 600V, RJ45 plug to RJ45 plug, Gray, 1.5 meter.

Specifications

Application

Shielded

CE Compliant

Yes

Cable Color

Gray

Cable Length (m)

Meters

Cable Type

SF/UTP

Color

Gray

Conductor Gauge (AWG)

24

Connector 1 Type

RJ45 8(8)

Connector 2 Type

RJ45 8(8)

Environment

Harsh Industrial

Flammability Rating

CM

Key Type and Color

NA

Length (In.)

1.50

Length (ft.)

4.95

Length (m)

1.5

Material

Copper

Performance Level

Category 5e/600 V

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626040

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0173

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1734

Resources

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Related Products