ISTPHCH20MTL

Industrial Copper Patch Cord

Patch cord, IndustrialNET, category 5e, shielded, 600V, RJ45 plug to RJ45 plug, teal, 20 meter.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e/600 V

Cable Color

Teal

Overall Length (In.)

20

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Teal

Flammability Rating

CM

Length (ft.)

65.6

Length (m)

20.0

Application

Shielded

CE Compliant

Yes

Cable Length (In.)

787.4

Cable Length (ft.)

787.4

Cable Length (m)

65.6

Cable Length (mm)

20000

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (In.)

20.00

Material

Copper

Module Type

Patch Cord

Nominal Cable Outside Diameter (In.)

0.29

Part Features

Robust 600V-rated construction, 100% performance tested for wire map, NEXT, and return loss, Centered de-embedded plug, Integral pair manager and Flexible stranded cable

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Category

COPPER

Packaging Details

UPC

07498384916

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1593

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.5932

Resources

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Related Products