ISTPHCH4.5MBL

Industrial Copper Patch Cord

Patch Cord, IndustrialNET, Category 5e, Shielded, 600V, RJ45 plug to RJ45 plug, Black, 4.5 meter.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e/600 V

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

4.5

Overall Length (ft.)

14.76

Overall Length (m)

4.5

Color

Black

Flammability Rating

CM

Application

Shielded

CE Compliant

Yes

Cable Color

Black

Cable Length (ft.)

14.8

Cable Length (m)

4.5

Cable Type

SF/UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (ft.)

14.76

Material

Copper

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305626063

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1338

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.3379

Resources

Specification Sheets

IndustrialNet Cat5e Shielded Patch Cords: COSP346

US English

Part Drawings

Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH--ENG

US English

Related Products