IUTP6X2MBL

Industrial Copper Patch Cord

Category 6A IndustrialNet, SFTP Cable / Unshielded plugs, Patch Cord with Panduit Plug Caps, 2 meter length.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A/Class EA

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

NA

Overall Length (ft.)

NA

Overall Length (m)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA, IEC 60603-7, IEC 61076-3-106, ANSI/IEC 60529-2004, ANSI/TIA-1096-A, IP65/IP67, NEMA/UL compliance, RoHS Compliant and Meets IEEE 802.3af and IEEE 802.3at for PoE applications.

Application

Unshielded

BMEcat - Type of Connector

RJ45 8(8)

Boot Color

Black

Cable Color

Black

Cable Length (In.)

78.74

Cable Length (ft.)

6.6

Cable Length (m)

2

Cable Length (mm)

2000

Cable Type

U/UTP

Conductor Material

Copper

Environment

Harsh Industrial

Key Type and Color

NA

Length (In.)

2.00

Length (ft.)

6.56

Length (m)

2.0

Material

Copper

Nominal Cable Outside Diameter (In.)

0.29

Nominal Cable Outside Diameter (mm)

7.3

Operating Temperature

-4°F to 158°F (-20°C to 70°C)

Part Features

Bayonet style interface, Mated bayonet tactile lock, Robust construction, 100% performance tested and Caps available for both receptacle and plug

Temperature Rating

-4°F to 158°F (-20°C to 70°C)

Termination End 1

Modular Plug with Bulkhead and Dust Cap

Termination End 2

Modular Plug with Bulkhead and Dust Cap

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305618110

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3514

Resources

Installation Documents

IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E

US English

Part Drawings

Category 6A IndustrialNet, Unshielded, Stranded, Patch Cords with Panduit Plug Caps

US English

Specification Sheets

IndustrialNet™ TX6A™ Patch Cords: COSP400

US English

Related Products