IUTPCH5BLY

Industrial Copper Patch Cord

Patch cord constructed of industrial grade UTP Category 5e stranded cable with modular plugs. Includes dust caps, 5 ft.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 5e

Note

IUTPCH3BLY replaces IUTPCH3BL

Overall Length (In.)

5

Overall Length (ft.)

5

Overall Length (m)

1.5

Flammability Rating

CM

Length (ft.)

5.00

Application

Unshielded

CE Compliant

Yes

Cable Color

Black

Cable Length (m)

Feet

Cable Type

UTP

Environment

Harsh Industrial

Key Type and Color

NA

Material

Copper

Nominal Cable Outside Diameter (In.)

0.25

Nominal Cable Outside Diameter (mm)

6.2

Operating Temperature

-4°F to 158°F (-20°C to 70°C)

Part Features

Durability, IP/NEAMA/UL rated, Bayonet-style interface, Robust construction, 100% performance tested.

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305390

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0273

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2728

Resources

Specification Sheets

IndustrialNet™ TX5e™ Connectors

US English

Installation Documents

IndustrialNet Category 5e UTP Patch Cords: PN350C-ENG

US English

Part Drawings

Category 5E IndustrialNet, UTP, Solid, Patch Cord with Panduit Plugs COIUTPCHXXBLY--ENG

US English

Installation Documents

IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E

US English

Related Products