IUTPCHNC15BLY

Industrial Copper Patch Cord

Patch cord constructed of industrial grade UTP Category 5e solid cable.

Specifications

Conductor Gauge (AWG)

24

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Connector 2 Type

RJ45 8(8)

Connector 1 Type

RJ45 8(8)

Overall Length (In.)

15

Overall Length (ft.)

15

Overall Length (m)

4.6

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Color

Black

Sub Brand

IndustrialNet

Flammability Rating

CM

Standards Met

ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D, ANSI/TIA-1096-A, IEC 60603-7, IEC 61076-3-106 variant 1, conforms to ODVA specifications, UL 1581 section 480 and 1200, UL Type 12, IEEE 802.3af and IEEE 802.3at for PoE applications.

Product Type

Industrial Copper Patch Cord

Application

Unshielded

CE Compliant

Yes

Cable Color

Black

Cable Length (In.)

39.37

Cable Length (ft.)

180

Cable Length (m)

15

Cable Length (mm)

100

Cable Type

UTP

Environment

Harsh Industrial

Key Type and Color

NA

Length (ft.)

15.00

Material

Copper

Part Features

Durability, IP/NEAMA/UL rated, Bayonet-style interface, Robust construction, 100% performance tested.

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305393

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0849

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8491

Resources

Specification Sheets

IndustrialNet™ TX5e™ Connectors

US English

Installation Documents

IndustrialNet Category 5e UTP Patch Cords: PN350C-ENG

US English

Part Drawings

Category 5E IndustrialNet, UTP, Solid, Patch Cord with Panduit Plugs COIUTPCHXXBLY--ENG

US English

Installation Documents

IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E

US English

Related Products