IUTPSP5BL

Industrial Copper Patch Cord

Patch cord constructed of industrial grade UTP Category 6 stranded cable with modular plugs. Includes dust caps, 5 ft.

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 6

Overall Length (In.)

5

Overall Length (ft.)

5

Overall Length (m)

1.5

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

158

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

CM

Length (ft.)

5.00

Application

Unshielded

Cable Color

Black

Cable Length (m)

Feet

Cable Type

UTP

Conductor Material

Copper

Environment

Harsh Industrial

Key Type and Color

NA

Material

Copper

Module Type

Patch Cord

Nominal Cable Outside Diameter (In.)

0.26

Nominal Cable Outside Diameter (mm)

6.6

Temperature Rating

14°F to 140°F (-10°C to 60°C)

Termination End 1

Modular Plug

Termination End 2

#REF!

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339499

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Installation Documents

IndustrialNet TX6 PLUS and TX5e UTP Patch Cords: PN350C-ENG

US English

Part Drawings

Category 6 IndustrialNet, UTP, Stranded, Patch Cords with and without Panduit Plug Caps COIUTPSPXBL--ENG

US English

Specification Sheets

IndustrialNet™ TX6™ PLUS Connectors

US English

Specification Sheets

IndustrialNet TX6 PLUS Patch Cords: COSP254--WW-ENG

US English

Installation Documents

IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E

US English

Related Products