NK5EPC14GRY

NetKey Category 5e Patch Cord

Netkey copper patch cord, category 5e, 14 ft., green UTP cable.

Specifications

Conductor Gauge (AWG)

Standard 24 AWG

Performance Level

Category 5e

Overall Length (ft.)

14

Overall Length (m)

4.3

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

No Boot

Color

Green

Flammability Rating

CM

Length (ft.)

14.00

CE Compliant

Yes

Operating Temperature

14F to 140F (-10C to 60C)

Cable Length (m)

1

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Application

Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)

Cable Color

Green

Cable Length (In.)

39.37

Cable Length (ft.)

3.3

Cable Length (mm)

100

Part Features

100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498305514

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3474

Resources

Part Drawings

Netkey Category 5E Patch Cord NKNK5EPCXXXY--ENG

US English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Data Sheets

NetKey Category 5e Patch Cords Data Sheet: NKDS33--WW-ENG

US English

Certifications

ETL NK5EPC Reportof Test Certificate

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey™ Cabling System

UK English

Related Products