obsolete

NK5EPC1M

NetKey Category 5e Patch Cord

Netkey copper patch cord, category 5e, 1 ft., UTP cable.

Specifications

Conductor Gauge (AWG)

Standard 24 AWG

Conductor Gauge (kcmil)

NA

Performance Level

Category 5e

Overall Length (In.)

NA

Overall Length (ft.)

3.28

Overall Length (m)

1

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568A

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

No Boot

Color

Off-White

Sub Brand

NetKey

Flammability Rating

CM

Standards Met

PoE, PoE+

Product Type

NetKey Category 5e Patch Cord

Length (ft.)

3.28

CE Compliant

Yes

Operating Temperature

14F to 140F (-10C to 60C)

Cable Length (m)

1

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Application

Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)

Cable Color

Off-White

Cable Length (In.)

39.4

Cable Length (ft.)

3.28

Cable Length (mm)

1000

Part Features

100% performance tested, Patented tangle free latch, Identification and Variety of color and lengths available

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498370467

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0127

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1272

Resources

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Certifications

ETL NK5EPC Reportof Test Certificate

US English

Data Sheets

NetKey Category 5e Patch Cords Data Sheet: NKDS33--WW-ENG

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Related Products