NK6APC3MBL

NetKey Category 6A Patch Cord

Netkey copper patch cord, category 6A, CM/LSZH, 3 meters, black UTP cable.

Specifications

Conductor Gauge (AWG)

26 AWG

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Overall Length (In.)

NA

Overall Length (ft.)

9.84

Overall Length (m)

3

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

Clear

Color

Black

Sub Brand

NetKey

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

PoE, PoE+

Product Type

NetKey Category 6A Patch Cord

Application

10GBASE-T Ethernet, Wireless deployment, Power over Ethernet and Video streaming

CE Compliant

Yes

Cable Color

Black

Cable Length (In.)

118.11

Cable Length (ft.)

9.84

Cable Length (m)

3

Cable Length (mm)

3000

Cable Type

F/UTP

Length (ft.)

9.84

Material

Copper

Operating Temperature

14F to 140F (-10C to 60C)

Part Features

100% performance tested for wiremap, NEXT, and return loss, Integral pair manager, Patented tangle free latch, Slender strain relief boot with a variety of colors and lengths available.

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Meters (Rest of World)

Packaging Details

UPC

07498396214

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0362

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3621

Resources

Line Cards

NetKey Line Card - Vietnamese

US English

Line Cards

NetKey Cabling System

US English

Part Drawings

Netkey Category 6A UTP Patch Cord NKNK6APC--ENG

US English

Line Cards

NetKey Line Card - ASEAN

US English

Data Sheets

NetKey® Category 6A UTP Patch Cords NKDS56--WW-ENG

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products