NK6APC40RD

NetKey Category 6A Patch Cord

Netkey copper patch cord, category 6A, CM/LSZH, 40 ft., red UTP cable.

Specifications

Conductor Gauge (AWG)

26 AWG

Conductor Gauge (kcmil)

NA

Performance Level

Category 6A

Overall Length (In.)

NA

Overall Length (ft.)

40

Overall Length (m)

12.2

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

Clear

Color

Red

Sub Brand

NetKey

Flammability Rating

CM, LSZH-1 (60332-1)

Standards Met

PoE, PoE+

Product Type

NetKey Category 6A Patch Cord

Application

10GBASE-T Ethernet, Wireless deployment, Power over Ethernet and Video streaming

CE Compliant

Yes

Cable Color

Red

Cable Length (In.)

1575

Cable Length (ft.)

131.23

Cable Length (m)

40

Cable Length (mm)

40000

Cable Type

F/UTP

Length (ft.)

40.00

Material

Copper

Operating Temperature

14F to 140F (-10C to 60C)

Part Features

100% performance tested for wiremap, NEXT, and return loss, Integral pair manager, Patented tangle free latch, Slender strain relief boot with a variety of colors and lengths available.

Termination End 1

Modular Plug

Termination End 2

Modular Plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498396359

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0680

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6796

Resources

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

US English

Part Drawings

Netkey Category 6A UTP Patch Cord NKNK6APC--ENG

US English

Data Sheets

NetKey® Category 6A UTP Patch Cords NKDS56--WW-ENG

US English

Related Products