NK6PC10Y

NetKey Category 6 Patch Cord

Netkey copper patch cord, category 6, 10 ft., off white UTP cable.

Specifications

Conductor Gauge (AWG)

Standard 24 AWG

Conductor Gauge (kcmil)

NA

Performance Level

Category 6

Conductor Type

Modular Plug

Overall Length (In.)

NA

Overall Length (ft.)

10

Overall Length (m)

3

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Wiring Scheme

T568B

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

158

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Boot Color

Clear

Color

Off-White

Sub Brand

NetKey

Flammability Rating

CM

Standards Met

PoE, PoE+

Product Type

NetKey Category 6 Patch Cord

Length (ft.)

10.00

CE Compliant

Yes

Operating Temperature

14F to 140F (-10C to 60C)

Cable Length (m)

10

Termination End 1

Modular Plug

Termination End 2

Modular Plug

Application

Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet), 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM, Token Ring 4/16, Voice over internet protocol (VoIP)

Cable Color

Off-White

Cable Length (In.)

393.7

Cable Length (ft.)

32.8

Cable Length (mm)

10000

Cable Type

U/UTP

Part Features

100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available

Wiring

T568B

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Measurement System

Feet (USA Only)

Packaging Details

UPC

07498305544

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0284

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2836

Resources

Part Drawings

Netkey Category 6 Patch Cord NKNK6PCXXXY--ENG

US English

Certificate

Test Verification of Conformity: 103671056CRT‐001b

US English

Flyers

Category 6 UTP Guaranteed Headroom Platform North America

US English

Certifications

ETL Cat6 Netkey Patch Cord Report of Test Certificate (ISO)

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Data Sheets

NetKey Category 6 Patch Cords Data Sheet: NKDS31

US English

Certifications

ETL Cat6 Netkey Patch Cord Report of Test Certificate (TIA)

US English

Related Products