globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Netkey copper patch cord, category 6, 14 ft., black UTP cable.

Specifications

Application (1) Ethernet 10BASE-T, 100BASE-T (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet)(2) 155 Mb/s ATM, 622 Mb/s ATM, 1.2 Gb/s ATM(3) Token Ring 4/16(4) Voice over internet protocol (VoIP)
Product Type Patch Cord
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) 0.4
Performance Level Category 6
Conductor Type Stranded
Cable Construction U/UTP
Patch Cord Type Unshielded
Connector 1 Type Modular Plug
Connector 2 Type Modular Plug
Overall Length (ft.) 14
Sub Brand NetKey®
Nominal Cable Outside Diameter (In.) 0.24
Wiring Scheme T568B
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°F) 158
Boot Color Clear
Color Black
Flammability Rating CM
Standards Met Exceeds ANSI/TIA-568.2-D Category 6 and ISO 11801 Class E, complies with ANSI/TIA-1096-A (formerly FCC Part 68, meets IEC 60603-7, supports IEEE 802.3af/802.3at and 802.3bt type 3 and type 4 PoE applications, cULus Listed; UL 1863 and CAN/CSA-C22.2 (UL File E129886), RoHS Compliant
IEC Variant 60603-7
PoE Compatibility PoE
Plug Type Meets IEC 60603-7
RapidID™ Enabled No
Part Features 100% performance tested, Patented tangle free latch, Slender strain relief boot, Identification and Variety of color and lengths available

Packaging Detail

UPC 07498306426
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0351
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3514
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}